IESNA:LM-63-2002
[TEST]P1644590
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-11)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1E-750-U-T2R
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 67W 70CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC
[LAMP] (16) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.56A 67.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]8590.5
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 67.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 76 85 90 95 105 115 125 135 145 155 165 175 180 
813.5 1140.3 1448.3 1631.3 1778.0 1906.1 1999.7 2026.2 2061.9 2226.8 2544.4 2894.7 3226.3 3522.8 3766.2 
3954.6 4060.3 4092.3 4012.0 3806.7 3431.0 2880.8 2289.6 1753.3 1206.7 724.7 437.3 318.3 276.6 245.8 216.2 
172.1 122.6 73.1 10.3 0.0 0.0 
813.5 1144.5 1430.1 1628.2 1776.2 1909.1 2002.1 2031.1 2067.3 2222.5 2536.6 2890.5 3213.6 3506.5 3749.9 
3939.5 4049.5 4085.1 4012.0 3820.0 3467.3 2875.4 2280.5 1741.8 1192.8 716.9 431.8 318.9 277.8 245.8 214.4 
170.3 121.4 75.5 10.9 0.0 0.0 
813.5 1130.6 1414.4 1608.9 1766.5 1907.3 2011.1 2052.8 2089.1 2212.9 2475.0 2812.0 3131.5 3409.9 3650.9 
3836.3 3966.7 4027.1 3995.1 3844.7 3551.8 3091.0 2481.6 1920.6 1360.1 838.3 503.1 339.4 288.7 253.1 218.0 
170.9 128.0 85.8 30.8 0.0 0.0 
813.5 1125.8 1404.2 1602.9 1772.0 1927.2 2054.6 2122.9 2162.1 2247.9 2443.0 2735.9 3036.0 3304.2 3538.5 
3725.7 3879.1 3981.8 4018.1 3957.7 3772.3 3405.1 2914.6 2311.3 1701.9 1103.4 658.3 401.0 302.6 260.3 221.6 
174.5 137.1 93.0 35.6 0.0 0.0 
813.5 1093.1 1358.9 1567.8 1740.0 1910.9 2063.7 2171.8 2234.0 2299.2 2426.1 2632.0 2897.1 3158.6 3378.5 
3586.2 3762.0 3902.7 4021.7 4076.6 4025.3 3791.0 3431.6 2924.3 2324.0 1671.7 1060.5 618.4 373.8 292.3 253.7 
203.5 150.4 103.9 44.7 0.0 0.0 
813.5 1049.1 1308.8 1517.7 1691.1 1872.8 2055.8 2204.4 2308.3 2391.6 2482.2 2607.8 2793.3 3036.0 3287.9 
3514.4 3699.8 3855.6 4021.1 4176.3 4279.0 4283.2 4121.3 3777.7 3252.3 2601.2 1898.2 1226.0 701.8 427.6 299.0 
213.8 131.1 82.1 32.0 0.0 0.0 
813.5 1012.2 1230.8 1437.4 1613.1 1791.9 1973.7 2143.4 2297.4 2418.8 2530.5 2636.2 2751.6 2911.6 3117.6 
3366.4 3633.3 3893.6 4154.5 4459.5 4748.2 4907.1 5002.5 4984.4 4783.9 4314.6 3591.1 2694.8 1752.0 938.5 
456.6 231.3 144.9 93.6 49.5 4.2 0.0 
813.5 956.7 1126.4 1307.5 1479.1 1644.5 1807.0 1972.5 2140.4 2301.6 2448.4 2576.4 2702.1 2835.5 2980.5 
3143.5 3349.5 3591.7 3865.3 4230.0 4769.4 5245.3 5463.3 5723.0 5856.5 5775.5 5361.8 4620.2 3647.2 2549.3 
1776.2 1109.5 536.9 179.4 80.9 14.5 0.0 
813.5 905.3 1017.0 1148.7 1293.0 1437.4 1579.9 1720.0 1861.4 2007.5 2150.1 2288.4 2439.9 2611.5 2786.0 
2987.1 3212.4 3452.8 3748.1 4128.0 4866.6 5506.8 5861.9 6350.5 6922.4 7377.8 7443.6 7100.6 6086.6 
4803.8 3548.2 1999.7 793.0 280.8 112.3 32.0 0.0 
813.5 897.5 1003.8 1127.0 1271.3 1413.8 1546.1 1683.2 1831.2 1978.5 2106.6 2244.3 2394.0 2558.3 2732.3 
2931.0 3156.2 3403.8 3694.3 4083.9 4788.7 5453.0 5813.6 6325.7 6930.9 7415.9 7531.2 7191.2 6156.6 
4822.5 3504.7 1887.3 738.0 273.6 120.2 32.6 0.0 
813.5 851.6 904.7 976.6 1056.9 1154.7 1255.6 1358.3 1462.2 1576.9 1683.8 1776.8 1885.5 1996.6 2127.7 
2266.6 2430.3 2614.5 2874.2 3242.0 3783.1 4185.4 4547.1 5038.7 5564.8 5903.0 5910.8 5538.2 4645.0 3545.2 
2291.4 1012.2 392.6 159.4 56.2 13.9 0.0 
813.5 828.0 858.2 899.9 957.3 1019.5 1088.3 1156.0 1236.9 1311.2 1383.0 1452.5 1520.7 1589.6 1659.0 
1741.8 1841.4 1963.4 2142.8 2462.3 2794.5 3019.1 3272.8 3615.2 3944.4 4068.2 3884.0 3448.5 2780.6 2107.8 
1335.3 601.5 251.8 110.5 46.5 10.9 0.0 
813.5 799.6 806.9 828.0 859.4 900.5 942.8 985.6 1028.5 1068.4 1103.4 1127.0 1148.7 1164.4 1171.1 
1177.1 1184.9 1199.4 1252.6 1334.1 1369.8 1364.9 1373.4 1399.3 1401.2 1314.2 1129.4 897.5 634.1 455.4 320.7 
210.8 131.1 77.9 41.1 12.1 0.0 
813.5 759.2 734.4 730.2 743.5 767.6 793.6 815.3 830.4 837.7 834.7 822.6 803.9 775.5 741.0 
698.2 654.1 608.2 562.3 522.4 490.4 471.1 462.6 458.4 450.5 433.0 404.0 360.0 295.3 232.5 186.0 144.9 103.3 
65.8 33.8 9.1 0.0 
813.5 725.3 683.1 678.2 695.1 718.1 740.4 755.5 759.8 753.7 739.2 716.9 687.9 654.1 615.4 577.4 
542.9 511.5 486.8 468.1 456.6 452.4 453.6 457.8 462.6 459.0 441.5 408.3 355.1 280.8 215.0 164.9 116.6 62.8 30.8 6.0 
0.0 
813.5 697.0 653.5 655.3 677.0 698.8 716.3 724.7 722.9 709.0 687.9 661.3 627.5 593.1 564.1 538.7 
518.2 503.1 491.6 482.6 472.3 463.8 460.2 457.8 456.0 448.7 426.4 395.0 360.6 310.4 243.4 172.7 106.3 66.4 27.2 3.6 
0.0 
813.5 674.0 636.0 644.4 666.2 685.5 698.2 702.4 693.3 674.0 647.4 617.8 587.0 559.9 542.3 533.9 
530.9 519.4 503.1 488.6 475.3 452.4 413.7 395.0 383.5 370.8 359.3 346.7 331.6 310.4 272.4 215.0 180.6 134.1 51.3 0.6 
0.0 
813.5 654.7 623.9 636.6 657.1 672.8 683.1 680.6 667.4 643.8 616.0 587.6 562.3 544.8 536.9 532.7 526.0 
514.0 494.6 456.0 434.8 425.2 413.1 401.6 388.3 374.4 356.9 341.8 329.2 311.0 286.3 261.5 230.7 172.1 80.9 0.0 0.0 
813.5 640.2 617.8 632.9 651.1 663.7 669.2 662.5 644.4 619.0 591.3 565.3 546.6 533.3 523.6 512.8 498.9 
465.0 445.1 439.7 432.4 424.6 414.9 404.0 390.8 375.7 360.0 341.8 315.3 287.5 242.8 209.0 162.5 108.1 42.3 0.0 0.0 
813.5 636.0 614.8 630.5 645.6 657.1 660.1 651.1 631.7 605.2 578.0 553.8 535.1 521.2 507.3 493.4 460.2 
439.1 434.8 431.8 427.0 421.0 413.1 400.4 386.5 371.4 352.7 329.8 295.9 265.1 222.9 181.8 133.5 83.3 51.9 0.0 0.0 
813.5 629.9 611.2 626.9 640.2 650.5 650.5 640.2 619.0 592.5 564.7 542.3 523.0 509.1 492.8 473.5 440.9 
428.2 427.6 422.2 416.7 408.9 399.8 394.4 385.3 374.4 360.6 341.8 314.1 273.6 219.2 173.9 122.6 112.9 29.6 0.0 0.0 
813.5 629.9 609.4 626.9 639.0 648.6 649.2 637.2 617.2 590.1 561.1 537.5 519.4 505.5 488.0 468.1 434.8 
425.2 424.0 417.9 412.5 404.0 397.4 392.6 384.7 373.8 361.2 341.2 312.2 266.3 215.6 171.5 114.7 114.1 24.2 0.0 0.0 
